Select a different country or region to see content for your location.
United States
18:59:34 GMT+0000 (Coordinated Universal Time)



IR85X95X36-XL
Inner ring
Inner ring IR..-XL, cylindrical
Replaces
IR85X95X36
Preferred product

Main Dimensions & Performance Data
d | 85 mm | Bore diameter |
F | 95 mm | Raceway diameter inner ring |
B | 36 mm | Width |
-0,014 mm | Raceway diameter upper tolerance | |
-0,027 mm | Raceway diameter lower tolerance | |
rmin | 1 mm | Minimum chamfer dimension |
≈m | 387,2 g | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

