Select a different country or region to see content for your location.
United States
20:54:22 GMT+0000 (Coordinated Universal Time)



IR75X85X35-XL
Inner ring
Inner ring IR..-XL, cylindrical
Replaces
IR75X85X35
Preferred product
Frequently bought together

Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
F | 85 mm | Raceway diameter inner ring |
B | 35 mm | Width |
-0,004 mm | Raceway diameter upper tolerance | |
-0,017 mm | Raceway diameter lower tolerance | |
rmin | 1 mm | Minimum chamfer dimension |
≈m | 0,334 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

