Select a different country or region to see content for your location.
United States
10:29:33 GMT+0000 (Coordinated Universal Time)



IR60X70X28-XL
Inner ring
Inner ring IR..-XL, cylindrical
Replaces
IR60X70X28
Preferred product

Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
F | 70 mm | Raceway diameter inner ring |
B | 28 mm | Width |
-0,01 mm | Raceway diameter upper tolerance | |
-0,021 mm | Raceway diameter lower tolerance | |
rmin | 1,1 mm | Minimum chamfer dimension |
≈m | 217,2 g | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

