Select a different country or region to see content for your location.
United States
01:46:59 GMT+0000 (Coordinated Universal Time)



IR55X60X35-XL
Inner ring
Inner ring IR..-XL, cylindrical
Replaces
IR55X60X35
Preferred product

Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
F | 60 mm | Raceway diameter inner ring |
B | 35 mm | Width |
-0,01 mm | Raceway diameter upper tolerance | |
-0,021 mm | Raceway diameter lower tolerance | |
rmin | 0,6 mm | Minimum chamfer dimension |
≈m | 120,5 g | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

