Select a different country or region to see content for your location.
United States
07:51:25 GMT+0000 (Coordinated Universal Time)



IR40X50X22-XL
Inner ring
Inner ring IR..-XL, cylindrical
Replaces
IR40X50X22
Preferred product

Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
F | 50 mm | Raceway diameter inner ring |
B | 22 mm | Width |
0 mm | Raceway diameter upper tolerance | |
-0,009 mm | Raceway diameter lower tolerance | |
rmin | 1 mm | Minimum chamfer dimension |
≈m | 0,117 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |


Recently viewed products

Wait to see recently viewed products