Select a different country or region to see content for your location.
United States
07:26:14 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
F | 48 mm | Raceway diameter inner ring |
B | 40 mm | Width |
0 mm | Raceway diameter upper tolerance | |
-0,009 mm | Raceway diameter lower tolerance | |
rmin | 0,6 mm | Minimum chamfer dimension |
≈m | 0,169 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |