Select a different country or region to see content for your location.
United States
06:47:44 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 380 mm | Bore diameter |
F | 415 mm | Raceway diameter inner ring |
B | 100 mm | Width |
-0,122 mm | Raceway diameter upper tolerance | |
-0,172 mm | Raceway diameter lower tolerance | |
rmin | 2,1 mm | Minimum chamfer dimension |
≈m | 16,7 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |


Recently viewed products

Wait to see recently viewed products