Select a different country or region to see content for your location.
United States
01:18:28 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 33 mm | Bore diameter |
B | 13 mm | Width |
0 mm | Raceway diameter upper tolerance | |
-0,009 mm | Raceway diameter lower tolerance | |
rmin | 0,3 mm | Minimum chamfer dimension |
≈m | 21,3 g | Weight |
Downloads:
Your current product variant
Special features | Without |


Recently viewed products

Wait to see recently viewed products