Select a different country or region to see content for your location.
United States
21:34:38 GMT+0000 (Coordinated Universal Time)



IR28X32X17-XL
Inner ring
Inner ring IR..-XL, cylindrical
Replaces
IR28X32X17
Preferred product

Main Dimensions & Performance Data
d | 28 mm | Bore diameter |
F | 32 mm | Raceway diameter inner ring |
B | 17 mm | Width |
0,005 mm | Raceway diameter upper tolerance | |
-0,004 mm | Raceway diameter lower tolerance | |
rmin | 0,3 mm | Minimum chamfer dimension |
≈m | 24,3 g | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

