Select a different country or region to see content for your location.
United States
11:54:22 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 260 mm | Bore diameter |
B | 60 mm | Width |
-0,069 mm | Raceway diameter upper tolerance | |
-0,107 mm | Raceway diameter lower tolerance | |
rmin | 2 mm | Minimum chamfer dimension |
≈m | 4,98 kg | Weight |
Downloads:
Your current product variant
Special features | Without |