Select a different country or region to see content for your location.
United States
16:46:13 GMT+0000 (Coordinated Universal Time)



IR25X30X26,5-XL
Inner ring
Inner ring IR..-XL, cylindrical
Replaces
IR25X30X26, 5
Preferred product

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
F | 30 mm | Raceway diameter inner ring |
B | 26,5 mm | Width |
0 mm | Raceway diameter upper tolerance | |
-0,012 mm | Raceway diameter lower tolerance | |
rmin | 0,3 mm | Minimum chamfer dimension |
≈m | 0,043 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

