Select a different country or region to see content for your location.
United States
11:54:20 GMT+0000 (Coordinated Universal Time)



IR240X265X60-XL
Inner ring
Inner ring IR..-XL, cylindrical
Replaces
IR240X265X60
Preferred product

Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
F | 265 mm | Raceway diameter inner ring |
B | 60 mm | Width |
-0,055 mm | Raceway diameter upper tolerance | |
-0,086 mm | Raceway diameter lower tolerance | |
rmin | 2 mm | Minimum chamfer dimension |
≈m | 4,6 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |