Select a different country or region to see content for your location.
United States
02:33:56 GMT+0000 (Coordinated Universal Time)



IR170X185X45-XL
Inner ring
Innenring IR..-XL, zylindrisch
Replaces
IR170X185X45
Preferred product

Main Dimensions & Performance Data
d | 170 mm | Bore diameter |
F | 185 mm | Raceway diameter inner ring |
B | 45 mm | Width |
-0,025 mm | Raceway diameter upper tolerance | |
-0,046 mm | Raceway diameter lower tolerance | |
rmin | 1,1 mm | Minimum chamfer dimension |
≈m | 1,417 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |
Recently viewed products