Select a different country or region to see content for your location.
United States
10:07:40 GMT+0000 (Coordinated Universal Time)



IR15X20X23-XL
Inner ring
Inner ring IR..-XL, cylindrical
Replaces
IR15X20X23
Preferred product

Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
F | 20 mm | Raceway diameter inner ring |
B | 23 mm | Width |
0 mm | Raceway diameter upper tolerance | |
-0,012 mm | Raceway diameter lower tolerance | |
rmin | 0,3 mm | Minimum chamfer dimension |
≈m | 24,4 g | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

