Select a different country or region to see content for your location.
United States
19:26:58 GMT+0000 (Coordinated Universal Time)



IR15X20X12-IS1-XL
Inner ring
Inner rings IR..-IS1, precision machined, with lubrication hole, to DIN 620
Replaces
IR15X20X12-IS1
Preferred product

Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
F | 20 mm | Raceway diameter inner ring |
B | 12 mm | Width |
0 mm | Raceway diameter upper tolerance | |
-0,012 mm | Raceway diameter lower tolerance | |
rmin | 0,3 mm | Minimum chamfer dimension |
≈m | 12 g | Weight |
Mounting dimensions
1 | Number of lubrication holes |
Downloads:
Your current product variant
Lubrication hole | IS1 | With |
Special features | Without |