Select a different country or region to see content for your location.
United States
09:17:14 GMT+0000 (Coordinated Universal Time)



IR120X130X30-XL
Inner ring
Inner ring IR..-XL, cylindrical
Replaces
IR120X130X30
Preferred product

Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
F | 130 mm | Raceway diameter inner ring |
B | 30 mm | Width |
-0,007 mm | Raceway diameter upper tolerance | |
-0,022 mm | Raceway diameter lower tolerance | |
rmin | 1 mm | Minimum chamfer dimension |
≈m | 0,437 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

