Select a different country or region to see content for your location.
United States
14:01:48 GMT+0000 (Coordinated Universal Time)



IR10X14X12-IS1-XL
Inner ring
Inner rings IR..-IS1, precision machined, with lubrication hole, to DIN 620
Replaces
IR10X14X12-IS1
Preferred product

Main Dimensions & Performance Data
d | 10 mm | Bore diameter |
F | 14 mm | Raceway diameter inner ring |
B | 12 mm | Width |
-0,004 mm | Raceway diameter upper tolerance | |
-0,018 mm | Raceway diameter lower tolerance | |
rmin | 0,3 mm | Minimum chamfer dimension |
≈m | 0,007 kg | Weight |
Mounting dimensions
1 | Number of lubrication holes |
Downloads:
Your current product variant
Lubrication hole | IS1 | With |
Special features | Without |

