Select a different country or region to see content for your location.
United States
02:33:15 GMT+0000 (Coordinated Universal Time)



IR10X13X12,5-XL
Inner ring
Inner ring IR..-XL, cylindrical
Replaces
IR10X13X12, 5
Preferred product

Main Dimensions & Performance Data
d | 10 mm | Bore diameter |
F | 13 mm | Raceway diameter inner ring |
B | 12,5 mm | Width |
-0,004 mm | Raceway diameter upper tolerance | |
-0,018 mm | Raceway diameter lower tolerance | |
rmin | 0,3 mm | Minimum chamfer dimension |
≈m | 7 g | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

