Select a different country or region to see content for your location.
United States
01:10:11 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
Fw | 11,112 mm | Under roller diameter |
D | 17,462 mm | Outside diameter |
C | 12,7 mm | Width |
Cr | 7.900 N | Basic dynamic load rating, radial |
C0r | 8.200 N | Basic static load rating, radial |
nG | 20.700 1/min | Limiting speed |
≈m | 9,67 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | AS3 | With (3) |
Coating | Without | |
Sealing | Without |