Select a different country or region to see content for your location.
United States
20:46:29 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
Fw | 28,575 mm | Under roller diameter |
D | 38,1 mm | Outside diameter |
C | 15,875 mm | Width |
Cr | 21.800 N | Basic dynamic load rating, radial |
C0r | 29.000 N | Basic static load rating, radial |
nG | 8.700 1/min | Limiting speed |
≈m | 42,07 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | L271/STD | Grease (L271/STD/customer specific) |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |

