Select a different country or region to see content for your location.
United States
07:45:20 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
Fw | 25,4 mm | Under roller diameter |
D | 33,338 mm | Outside diameter |
C | 25,4 mm | Width |
Cr | 29.000 N | Basic dynamic load rating, radial |
C0r | 46.500 N | Basic static load rating, radial |
nG | 9.800 1/min | Limiting speed |
≈m | 46,6 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |

