Select a different country or region to see content for your location.
United States
07:51:12 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
Fw | 14,288 mm | Under roller diameter |
D | 19,05 mm | Outside diameter |
C | 14,288 mm | Width |
Cr | 7.700 N | Basic dynamic load rating, radial |
C0r | 10.800 N | Basic static load rating, radial |
Cur | 1.530 N | Fatigue load limit, radial |
nG | 10.500 1/min | Limiting speed |
nG Grease | 10.500 1/min | Limiting speed for grease lubrication |
≈m | 9,5 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | P | Contact seal on one side |

