Select a different country or region to see content for your location.
United States
02:59:05 GMT+0000 (Coordinated Universal Time)


SCE98-L581/80
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends, to ABMA 18.2 - 1982, inch sizes
Frequently bought together
Main Dimensions & Performance Data
| Fw | 14,288 mm | Under roller diameter |
| D | 19,05 mm | Outside diameter |
| C | 9,525 mm | Width |
| Cr | 7.700 N | Basic dynamic load rating, radial |
| C0r | 10.800 N | Basic static load rating, radial |
| nG | 17.600 1/min | Limiting speed |
| ≈m | 8,8 g | Weight |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
| Lubrication hole | Without | |
| Coating | Without | |
| Sealing | Without |


