Select a different country or region to see content for your location.
United States
01:53:02 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
Fw | 6,35 mm | Under roller diameter |
D | 11,112 mm | Outside diameter |
C | 7,938 mm | Width |
Cr | 1.600 N | Basic dynamic load rating, radial |
C0r | 1.170 N | Basic static load rating, radial |
nG | 21.000 1/min | Limiting speed |
≈m | 2,52 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | L271/STD | Grease (L271/STD/customer specific) |
Lubrication hole | Without | |
Coating | Without | |
Sealing | P | Contact seal on one side |

