Select a different country or region to see content for your location.
United States
00:38:49 GMT+0000 (Coordinated Universal Time)


SCE3410UH
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends, to ABMA 18.2 - 1982, inch sizes
Preferred product
Main Dimensions & Performance Data
Fw | 53,975 mm | Under roller diameter |
D | 63,5 mm | Outside diameter |
C | 15,875 mm | Width |
Cr | 31.000 N | Basic dynamic load rating, radial |
C0r | 57.000 N | Basic static load rating, radial |
Cur | 7.900 N | Fatigue load limit, radial |
nG | 4.850 1/min | Limiting speed |
nG Grease | 2.900 1/min | Limiting speed for grease lubrication |
nϑr | 3.700 1/min | Reference speed |
≈m | 70,2 g | Weight |
Dimensions
rmin | 0,79 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |

