Select a different country or region to see content for your location.
United States
02:08:19 GMT+0000 (Coordinated Universal Time)


SCE24-TV
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends, to ABMA 18.2 - 1982, inch sizes
Preferred product
Main Dimensions & Performance Data
Fw | 3,175 mm | Under roller diameter |
D | 6,35 mm | Outside diameter |
C | 6,35 mm | Width |
Cr | 1.120 N | Basic dynamic load rating, radial |
C0r | 780 N | Basic static load rating, radial |
nG | 48.000 1/min | Limiting speed |
nϑr | 58.000 1/min | Reference speed |
≈m | 0,7 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products