Select a different country or region to see content for your location.
United States
01:21:09 GMT+0000 (Coordinated Universal Time)


SCE2-1/2-4-L091
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends, to ABMA 18.2 - 1982, inch sizes
Main Dimensions & Performance Data
Fw | 3,969 mm | Under roller diameter |
D | 7,145 mm | Outside diameter |
C | 6,35 mm | Width |
Cr | 1.260 N | Basic dynamic load rating, radial |
C0r | 940 N | Basic static load rating, radial |
nG | 44.000 1/min | Limiting speed |
≈m | 0,9 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | L091 | Grease (L091/customer specific) |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |

