Select a different country or region to see content for your location.
United States
06:48:59 GMT+0000 (Coordinated Universal Time)


SCE1812-L271/STD
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends, to ABMA 18.2 - 1982, inch sizes
Frequently bought together
Main Dimensions & Performance Data
Fw | 28,575 mm | Under roller diameter |
D | 34,925 mm | Outside diameter |
C | 19,05 mm | Width |
Cr | 18.900 N | Basic dynamic load rating, radial |
C0r | 33.000 N | Basic static load rating, radial |
nG | 9.000 1/min | Limiting speed |
≈m | 31,91 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | L271/STD | Grease (L271/STD/customer specific) |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |

