Select a different country or region to see content for your location.
United States
02:37:04 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
Fw | 15,875 mm | Under roller diameter |
D | 20,638 mm | Outside diameter |
C | 14,288 mm | Width |
Cr | 8.100 N | Basic dynamic load rating, radial |
C0r | 12.000 N | Basic static load rating, radial |
nG | 9.600 1/min | Limiting speed |
≈m | 10 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Fett | Ohne | |
Schmierbohrung | Ohne | Ohne |
Beschichtung | Ohne | |
Dichtung | P | Lippendichtung einseitig |