Select a different country or region to see content for your location.
United States
22:11:12 GMT+0000 (Coordinated Universal Time)


HN4020
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HN, full complement needle roller set
Preferred product
Product information

Main Dimensions & Performance Data
Fw | 40 mm | Under roller diameter |
D | 47 mm | Outside diameter |
C | 20 mm | Width, outer ring |
Cr | 36.000 N | Basic dynamic load rating, radial |
C0r | 95.000 N | Basic static load rating, radial |
Cur | 12.900 N | Fatigue load limit, radial |
nG Grease | 2.800 1/min | Limiting speed for grease lubrication |
nϑr | 3.750 1/min | Reference speed |
≈m | 61 g | Weight |
Dimensions
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
IR32X40X20-XL | Suitable inner rings IR | |
LR35X40X20,5 | Suitable inner rings LR |