Select a different country or region to see content for your location.
United States
20:41:59 GMT+0000 (Coordinated Universal Time)


HN1612
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HN, full complement needle roller set
Preferred product

Main Dimensions & Performance Data
Fw | 16 mm | Under roller diameter |
D | 22 mm | Outside diameter |
C | 12 mm | Width, outer ring |
Cr | 12.000 N | Basic dynamic load rating, radial |
C0r | 20.300 N | Basic static load rating, radial |
Cur | 2.650 N | Fatigue load limit, radial |
nG Grease | 6.700 1/min | Limiting speed for grease lubrication |
nϑr | 9.200 1/min | Reference speed |
≈m | 13 g | Weight |
Dimensions
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
IR12X16X13-XL | Suitable inner rings IR |