Select a different country or region to see content for your location.
United States
00:21:13 GMT+0000 (Coordinated Universal Time)


HN1212
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HN, full complement needle roller set
Preferred product

Main Dimensions & Performance Data
Fw | 12 mm | Under roller diameter |
D | 18 mm | Outside diameter |
C | 12 mm | Width, outer ring |
Cr | 10.200 N | Basic dynamic load rating, radial |
C0r | 15.200 N | Basic static load rating, radial |
Cur | 1.990 N | Fatigue load limit, radial |
nG Grease | 8.600 1/min | Limiting speed for grease lubrication |
nϑr | 12.000 1/min | Reference speed |
≈m | 11 g | Weight |
Dimensions
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
IR8X12X12,5-XL | Suitable inner rings IR | |
LR8X12X12,5 | Suitable inner rings LR |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting drawn cup | Englisch
Mounting of rolling bearings - Mounting of drawn cup needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products