Select a different country or region to see content for your location.
United States
10:33:25 GMT+0000 (Coordinated Universal Time)


HK4016-AS1-B
Drawn cup needle roller bearing open end
Drawn cup needle roller bearing open end HK..-AS1-B, single row, with cage

Main Dimensions & Performance Data
Fw | 40 mm | Under roller diameter |
D | 47 mm | Outside diameter |
C | 16 mm | Width |
Cr | 20.000 N | Basic dynamic load rating, radial |
C0r | 38.500 N | Basic static load rating, radial |
Cur | 5.100 N | Fatigue load limit, radial |
nG | 6.600 1/min | Limiting speed |
nG Grease | 3.950 1/min | Limiting speed for grease lubrication |
nϑr | 5.000 1/min | Reference speed |
≈m | 40 g | Weight |
Dimensions
C1 | 16 mm | Width, outer ring |
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
SD40X47X4 | Sealing ring | |
G40X47X4 | Sealing ring 2 | |
LR35X40X16,5 | Suitable inner rings LR | |
IR35X40X17-XL | Suitable inner rings IR |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting drawn cup | Englisch
Mounting of rolling bearings - Mounting of drawn cup needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch