Select a different country or region to see content for your location.
United States
21:43:35 GMT+0000 (Coordinated Universal Time)


HK3518-RS
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HK..-RS, lip seal on one side, to DIN 618
Preferred product

Main Dimensions & Performance Data
Fw | 35 mm | Under roller diameter |
D | 42 mm | Outside diameter |
C | 18 mm | Width |
Cr | 18.700 N | Basic dynamic load rating, radial |
C0r | 33.500 N | Basic static load rating, radial |
Cur | 4.450 N | Fatigue load limit, radial |
nG | 4.500 1/min | Limiting speed |
nG Grease | 4.500 1/min | Limiting speed for grease lubrication |
≈m | 38,62 g | Weight |
Dimensions
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
LR30X35X20,5 | Suitable inner rings LR | |
IR30X35X20-XL | Suitable inner rings IR |
Your current product variant
Lubricant | L271 | Grease (L271/standart specific) |
Lubrication hole | Without | |
Coating | Without | |
Sealing | RS | Contact seal on one sides |
Characteristics
Operating conditions for bearing HK3518-RS-L271
In work for HK3518-RS-L271
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting drawn cup | Englisch
Mounting of rolling bearings - Mounting of drawn cup needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch