Select a different country or region to see content for your location.
United States
09:10:57 GMT+0000 (Coordinated Universal Time)


HK1712
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HK, to DIN 618/ISO 3245
Preferred product

Main Dimensions & Performance Data
Fw | 17 mm | Under roller diameter |
D | 23 mm | Outside diameter |
C | 12 mm | Width |
Cr | 7.900 N | Basic dynamic load rating, radial |
C0r | 10.300 N | Basic static load rating, radial |
Cur | 1.260 N | Fatigue load limit, radial |
nG | 14.700 1/min | Limiting speed |
nG Grease | 8.800 1/min | Limiting speed for grease lubrication |
nϑr | 11.200 1/min | Reference speed |
≈m | 11,84 g | Weight |
Dimensions
C1 | 12 mm | Width, outer ring |
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
SD17X23X3 | Sealing ring | |
G17X23X3 | Sealing ring 2 |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |
Characteristics
Recently viewed products