Select a different country or region to see content for your location.
United States
00:09:18 GMT+0000 (Coordinated Universal Time)


HK1614-RS
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HK..-RS, lip seal on one side, to DIN 618
Preferred product
Frequently bought together

Main Dimensions & Performance Data
Fw | 16 mm | Under roller diameter |
D | 22 mm | Outside diameter |
C | 14 mm | Width |
Cr | 7.600 N | Basic dynamic load rating, radial |
C0r | 9.700 N | Basic static load rating, radial |
Cur | 1.180 N | Fatigue load limit, radial |
nG | 9.300 1/min | Limiting speed |
nG Grease | 9.300 1/min | Limiting speed for grease lubrication |
≈m | 12,87 g | Weight |
Dimensions
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
IR12X16X16-XL | Suitable inner rings IR |
Downloads:
Your current product variant
Lubricant | L271 | Grease (L271/standart specific) |
Lubrication hole | Without | |
Coating | Without | |
Sealing | RS | Contact seal on one sides |
Characteristics


