Select a different country or region to see content for your location.
United States
17:11:45 GMT+0000 (Coordinated Universal Time)


HK1522-ZW
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HK, to DIN 618/ISO 3245
Preferred product

Main Dimensions & Performance Data
Fw | 15 mm | Under roller diameter |
D | 21 mm | Outside diameter |
C | 22 mm | Width, outer ring |
Cr | 13.400 N | Basic dynamic load rating, radial |
C0r | 19.500 N | Basic static load rating, radial |
Cur | 2.420 N | Fatigue load limit, radial |
nG | 16.500 1/min | Limiting speed |
nϑr | 12.300 1/min | Reference speed |
≈m | 19,675 g | Weight |
Dimensions
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
SD15X21X3 | Sealing ring | |
G15X21X3 | Sealing ring 2 | |
LR12X15X22,5 | Suitable inner rings LR | |
IR12X15X22,5-XL | Suitable inner rings IR |
Downloads:
Your current product variant
Lubricant | Without | |
Number of rolling element rows | 2 | Double-row design |
Characteristics