Select a different country or region to see content for your location.
United States
03:45:12 GMT+0000 (Coordinated Universal Time)


HK1514-RS
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HK..-RS, lip seal on one side, to DIN 618
Preferred product

Main Dimensions & Performance Data
Fw | 15 mm | Under roller diameter |
D | 21 mm | Outside diameter |
C | 14 mm | Width |
Cr | 7.800 N | Basic dynamic load rating, radial |
C0r | 9.800 N | Basic static load rating, radial |
Cur | 1.210 N | Fatigue load limit, radial |
nG | 9.900 1/min | Limiting speed |
nG Grease | 9.900 1/min | Limiting speed for grease lubrication |
≈m | 12,278 g | Weight |
Dimensions
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
LR12X15X16,5 | Suitable inner rings LR | |
IR12X15X16-XL | Suitable inner rings IR |
Downloads:
Your current product variant
Lubricant | L271 | Grease (L271/standart specific) |
Lubrication hole | Without | |
Coating | Without | |
Sealing | RS | Contact seal on one sides |
Characteristics