Select a different country or region to see content for your location.
United States
08:20:36 GMT+0000 (Coordinated Universal Time)


HK1210-B-L162
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HK, to DIN 618/ISO 3245
Frequently bought together

Main Dimensions & Performance Data
Fw | 12 mm | Under roller diameter |
D | 16 mm | Outside diameter |
C | 10 mm | Width |
Cr | 4.950 N | Basic dynamic load rating, radial |
C0r | 6.200 N | Basic static load rating, radial |
Cur | 820 N | Fatigue load limit, radial |
nG | 20.700 1/min | Limiting speed |
nG Grease | 12.400 1/min | Limiting speed for grease lubrication |
nϑr | 15.700 1/min | Reference speed |
≈m | 4,53 g | Weight |
Dimensions
C1 | 10 mm | Width, outer ring |
rmin | 0,4 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
SD12X18X3 | Sealing ring | |
G12X18X3 | Sealing ring 2 | |
LR8X12X10,5 | Suitable inner rings LR | |
IR8X12X10,5-XL | Suitable inner rings IR |
Operating conditions for bearing HK1210-B-L162
In work for HK1210-B-L162
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting drawn cup | Englisch
Mounting of rolling bearings - Mounting of drawn cup needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch