Select a different country or region to see content for your location.
United States
12:12:33 GMT+0000 (Coordinated Universal Time)


HK1010
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HK, to DIN 618/ISO 3245
Preferred product

Main Dimensions & Performance Data
Fw | 10 mm | Under roller diameter |
D | 14 mm | Outside diameter |
C | 10 mm | Width |
Cr | 4.400 N | Basic dynamic load rating, radial |
C0r | 5.100 N | Basic static load rating, radial |
Cur | 670 N | Fatigue load limit, radial |
nG | 24.300 1/min | Limiting speed |
nG Grease | 14.600 1/min | Limiting speed for grease lubrication |
nϑr | 18.700 1/min | Reference speed |
≈m | 3,72 g | Weight |
Dimensions
C1 | 10 mm | Width, outer ring |
rmin | 0,4 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
GR10X14X3 | Sealing ring | |
G10X14X3 | Sealing ring 2 | |
LR7X10X10,5 | Suitable inner rings LR | |
IR7X10X10,5-XL | Suitable inner rings IR |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |
Characteristics