Select a different country or region to see content for your location.
United States
18:12:48 GMT+0000 (Coordinated Universal Time)
HK0609
Drawn cup needle roller bearing open end
Drawn cup needle roller bearing open end HK, single row, with cage
Preferred product
Product information
Metric
Imperial
Main Dimensions & Performance Data
Fw | 6 mm | Under roller diameter |
D | 10 mm | Outside diameter |
C | 9 mm | Width |
Cr | 2.850 N | Basic dynamic load rating, radial |
C0r | 2.600 N | Basic static load rating, radial |
Cur | 320 N | Fatigue load limit, radial |
nG | 36.500 1/min | Limiting speed |
nG Grease | 21.900 1/min | Limiting speed for grease lubrication |
nϑr | 30.500 1/min | Reference speed |
≈m | 2,25 g | Weight |
Dimensions
C1 | 9 mm | Width, outer ring |
rmin | 0,4 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
GR6X10X2 | Sealing ring |