Select a different country or region to see content for your location.
United States
21:35:35 GMT+0000 (Coordinated Universal Time)


HK0509
Drawn cup needle roller bearing open end
Drawn cup needle roller bearing open end HK, single row, with cage
Preferred product
Frequently bought together

Main Dimensions & Performance Data
Fw | 5 mm | Under roller diameter |
D | 9 mm | Outside diameter |
C | 9 mm | Width |
Cr | 2.400 N | Basic dynamic load rating, radial |
C0r | 1.990 N | Basic static load rating, radial |
Cur | 243 N | Fatigue load limit, radial |
nG | 39.000 1/min | Limiting speed |
nG Grease | 23.500 1/min | Limiting speed for grease lubrication |
nϑr | 36.500 1/min | Reference speed |
≈m | 2 g | Weight |
Dimensions
C1 | 9 mm | Width, outer ring |
rmin | 0,4 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
GR5X9X2 | Sealing ring |
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |
Characteristics
Operating conditions for bearing HK0509
In work for HK0509
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Mounting drawn cup | Englisch
Mounting of rolling bearings - Mounting of drawn cup needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch