Select a different country or region to see content for your location.
United States
11:25:09 GMT+0000 (Coordinated Universal Time)


BK3026
Drawn cup needle roller bearing closed end
Drawn cup needle roller bearings with closed end BK, to DIN 618/ISO 3245
Replaces
BK 3026
Preferred product
Product information

Main Dimensions & Performance Data
Fw | 30 mm | Under roller diameter |
D | 37 mm | Outside diameter |
C | 26 mm | Width, outer ring |
Cr | 28.000 N | Basic dynamic load rating, radial |
C0r | 54.000 N | Basic static load rating, radial |
Cur | 7.600 N | Fatigue load limit, radial |
nG Grease | 5.200 1/min | Limiting speed for grease lubrication |
nG | 8.600 1/min | Limiting speed |
nϑr | 6.200 1/min | Reference speed |
≈m | 58 g | Weight |
Dimensions
rmin | 0,8 mm | Minimum chamfer dimension |
Ct min | 23,3 mm | Minimum width to base of drawn cup with closed end |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
SD30X37X4 | Sealing ring | |
G30X37X4 | Sealing ring 2 | |
LR25X30X26,5 | Suitable inner rings LR | |
IR25X30X26,5-XL | Suitable inner rings IR |