Select a different country or region to see content for your location.
United States
01:43:49 GMT+0000 (Coordinated Universal Time)


BK1010
Drawn cup needle roller bearing closed end
Drawn cup needle roller bearings with closed end BK, to DIN 618/ISO 3245
Preferred product
Product information

Main Dimensions & Performance Data
Fw | 10 mm | Under roller diameter |
D | 14 mm | Outside diameter |
C | 10 mm | Width, outer ring |
Cr | 4.400 N | Basic dynamic load rating, radial |
C0r | 5.100 N | Basic static load rating, radial |
Cur | 670 N | Fatigue load limit, radial |
nG Grease | 14.600 1/min | Limiting speed for grease lubrication |
nG | 24.300 1/min | Limiting speed |
nϑr | 18.700 1/min | Reference speed |
≈m | 4,16 g | Weight |
Dimensions
rmin | 0,4 mm | Minimum chamfer dimension |
Ct min | 8,4 mm | Minimum width to base of drawn cup with closed end |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
GR10X14X3 | Sealing ring | |
G10X14X3 | Sealing ring 2 | |
LR7X10X10,5 | Suitable inner rings LR | |
IR7X10X10,5-XL | Suitable inner rings IR |