Select a different country or region to see content for your location.
United States
21:35:36 GMT+0000 (Coordinated Universal Time)


BK0609
Drawn cup needle roller bearing closed end
Drawn cup needle roller bearings with closed end BK, to DIN 618/ISO 3245
Preferred product
Frequently bought together

Main Dimensions & Performance Data
Fw | 6 mm | Under roller diameter |
D | 10 mm | Outside diameter |
C | 9 mm | Width, outer ring |
Cr | 2.850 N | Basic dynamic load rating, radial |
C0r | 2.600 N | Basic static load rating, radial |
Cur | 320 N | Fatigue load limit, radial |
nG Grease | 21.900 1/min | Limiting speed for grease lubrication |
nG | 36.500 1/min | Limiting speed |
nϑr | 30.500 1/min | Reference speed |
≈m | 2,6 g | Weight |
Dimensions
rmin | 0,4 mm | Minimum chamfer dimension |
Ct min | 7,4 mm | Minimum width to base of drawn cup with closed end |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
GR6X10X2 | Sealing ring |

