Select a different country or region to see content for your location.
United States
04:04:08 GMT+0000 (Coordinated Universal Time)


BK0509
Drawn cup needle roller bearing closed end
Drawn cup needle roller bearings with closed end BK, to DIN 618/ISO 3245
Preferred product

Main Dimensions & Performance Data
Fw | 5 mm | Under roller diameter |
D | 9 mm | Outside diameter |
C | 9 mm | Width, outer ring |
Cr | 2.400 N | Basic dynamic load rating, radial |
C0r | 1.990 N | Basic static load rating, radial |
Cur | 243 N | Fatigue load limit, radial |
nG Grease | 23.500 1/min | Limiting speed for grease lubrication |
nG | 39.000 1/min | Limiting speed |
nϑr | 36.500 1/min | Reference speed |
≈m | 2,07 g | Weight |
Dimensions
rmin | 0,4 mm | Minimum chamfer dimension |
Ct min | 7,4 mm | Minimum width to base of drawn cup with closed end |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch