regionSelectionBanner.message
country.us
22:18:13 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
Fw | 15,875 mm | Under roller diameter |
D | 20,638 mm | Outside diameter |
C | 15,875 mm | Width, outer ring |
Cr | 10.400 N | Basic dynamic load rating, radial |
C0r | 16.300 N | Basic static load rating, radial |
nG | 16.000 1/min | Limiting speed |
≈m | 13,4 g | text.product.weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |

