Select a different country or region to see content for your location.
United States
19:16:13 GMT+0000 (Coordinated Universal Time)


SL192322-TB-XL-BR-C4
Cylindrical roller bearing
Cylindrical roller bearing SL1923, full compl, roller set self-retaining, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type SL19

Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 240 mm | Outside diameter |
B | 80 mm | Width |
Cr | 950.000 N | Basic dynamic load rating, radial |
C0r | 970.000 N | Basic static load rating, radial |
Cur | 163.000 N | Fatigue load limit, radial |
nG | 2.090 1/min | Limiting speed |
nϑr | 1.270 1/min | Reference speed |
≈m | 17,1 kg | Weight |
Dimensions
D1 | 199,9 mm | Shoulder diameter outer ring |
Da max | 199,5 mm | Maximum diameter of housing shoulder |
d1 | 151,1 mm | Shoulder diameter inner ring |
da min | 134 mm | Minimum diameter shaft shoulder |
dc min | 151 mm | Minimum shaft shoulder |
F | 134,3 mm | Raceway diameter inner ring |
ra max | 3 mm | Maximum fillet radius |
rmin | 3 mm | Minimum chamfer dimension |
s | 5 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Number of rolling element rows | 1 | Single-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products