Select a different country or region to see content for your location.
United States
01:09:46 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 130 mm | Outside diameter |
B | 46 mm | Width |
Cr | 255.000 N | Basic dynamic load rating, radial |
C0r | 275.000 N | Basic static load rating, radial |
Cur | 43.500 N | Fatigue load limit, radial |
nG | 3.500 1/min | Limiting speed |
nϑr | 2.480 1/min | Reference speed |
≈m | 2,833 kg | Weight |
Dimensions
D1 | 105,8 mm | Shoulder diameter outer ring |
Da max | 105,5 mm | Maximum diameter of housing shoulder |
d1 | 82 mm | Shoulder diameter inner ring |
da min | 73,5 mm | Minimum diameter shaft shoulder |
dc min | 82 mm | Minimum shaft shoulder |
F | 73,6 mm | Raceway diameter inner ring |
ra max | 2,1 mm | Maximum fillet radius |
rmin | 2,1 mm | Minimum chamfer dimension |
s | 3 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.