Select a different country or region to see content for your location.
United States
04:28:14 GMT+0000 (Coordinated Universal Time)


SL185056-TB-BR
Cylindrical roller bearing
Cylindrical roller bearing SL1850..-TB,full complement roller set, two-row, semi-locating bearing, 1 rib on outer ring, 3 ribs on inner ring, type SL18


Main Dimensions & Performance Data
d | 280 mm | Bore diameter |
D | 420 mm | Outside diameter |
B | 190 mm | Width |
Cr | 2.850.000 N | Basic dynamic load rating, radial |
C0r | 5.300.000 N | Basic static load rating, radial |
Cur | 600.000 N | Fatigue load limit, radial |
nG | 900 1/min | Limiting speed |
nϑr | 460 1/min | Reference speed |
≈m | 86,4 kg | Weight |
Mounting dimensions
dc min | 318 mm | Minimum shaft shoulder |
da min | 318,3 mm | Minimum diameter shaft shoulder |
Da max | 374,5 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
De min | 372,3 mm | Minimum diameter of housing shoulder |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
s | 11,3 mm | Axial displacement |
C | 95 mm | Distance to lubrication hole |
d1 | 318,3 mm | Maximum rib diameter inner ring |
D1 min | 372,3 mm | Minimum rib diameter outer ring |
E | 390,3 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | TB | Bearings with increased axial load capacity |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch